IESNA:LM-63-2002
[TEST]P1056610
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-H850D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1756
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1083.6 1077.1 1070.7 1063.2 1052.4 1036.3 1019.2 998.8 975.1 949.3
922.5 892.4 860.2 826.9 793.6 758.2 721.7 684.1 646.5 607.8
568.1 528.4 487.6 446.8 404.9 364.1 321.1 279.2 235.2 194.4
154.6 116 79.5 47.3 18.3 1.1 0
1083.6 1085.7 1079.3 1067.5 1051.4 1031 1006.3 978.3 947.2 913.9
877.4 839.8 800.1 760.3 717.4 674.4 630.4 585.3 540.2 494
448.9 402.7 357.6 311.4 267.4 220.2 177.2 136.4 98.8 63.4
33.3 14 6.4 2.1 0 0 0
1083.6 1078.2 1067.5 1047.1 1021.3 991.2 956.9 919.3 877.4 833.4
786.1 738.9 688.4 637.9 585.3 533.7 481.1 428.5 379.1 327.5
278.1 227.7 181.5 138.5 97.7 61.2 30.1 12.9 8.6 5.4
2.1 1.1 1.1 1.1 0 0 0
1083.6 1077.1 1061 1036.3 1003 965.5 923.6 876.3 824.8 771.1
715.2 658.3 600.3 542.3 483.3 427.4 369.4 314.7 262 210.5
164.3 119.2 79.5 44 15 11.8 8.6 5.4 3.2 2.1
1.1 1.1 1.1 1.1 0 0 0
1083.6 1079.3 1066.4 1038.5 999.8 960.1 916.1 865.6 808.7 749.6
691.6 629.3 571.3 506.9 446.8 387.7 330.8 274.9 221.2 175
129.9 88.1 51.5 19.3 12.9 9.7 6.4 3.2 2.1 1.1
1.1 1.1 0 0 0 0 0
